Title Information
Pkg. Name
Name used to describe Renesas packages.
E28.6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
EKT
Package Description
Descriptive text for this package.
28 LEAD PDIP
Package Status
Active
Package Type
PDIP
Class
PLASTIC
Package Code
The unique identifier of this package.
EKT
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
35.56mm
Width
13.97mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.06mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35.56 x 13.97 x 4.06

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item