Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
E22.4 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
EGN |
Package Description Descriptive text for this package.
|
22 LEAD PDIP |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
EGN |
Category | PLASTIC |
Lead Count | 22 |
Pb (Lead) Free | Yes |
Length | 27.94mm |
Width | 8.89mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
27.94 x 8.89 x 0.00 |