Title | Information |
---|---|
Package Description Descriptive text for this package.
|
TQFP 20.00x20.00x1.00 mm 0.40mm Pitch |
Package Status | Active |
Package Type | TQFP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
EGG176 |
Category | G |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 20mm |
Pb Free Category | e3 Sn |
Width | 20mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
20.0 x 20.0 x 1.0 |