Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
E20.3 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
EAD |
Package Description Descriptive text for this package.
|
20 LEAD PDIP |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
EAD |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 26.16mm |
Width | 6.6mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
3.94mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
26.16 x 6.60 x 3.94 |