Title | Information |
---|---|
Package Description Descriptive text for this package.
|
TSSOP 3.00x3.00x0.97 mm 0.65mm Pitch |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
DVG8 |
Category | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3mm |
Pb Free Category | e3 Sn |
Width | 3mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.97mm |
Peak Reflow Temp | 260°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
3.0 x 3.0 x 0.97 |