Title Information
Package Description
Descriptive text for this package.
PQFP 28.00x28.00x3.50 mm 0.50mm Pitch
Package Status
Active
Package Type
PQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
DRG208
Category
G
Lead Count
208
Pb (Lead) Free
Yes
Length
28mm
Pb Free Category
e3 Sn
Width
28mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.5mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
28.0 x 28.0 x 3.5

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 101 KB
Product Change Notice PDF 41 KB
Product Change Notice PDF 100 KB
Product Change Notice PDF 174 KB
5 items