Title | Information |
---|---|
Package Description Descriptive text for this package.
|
QVSOP 9.90x3.81x1.60 mm 0.50mm Pitch |
Package Status | Active |
Package Type | QVSOP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
DMG40 |
Category | G |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 9.9mm |
Pb Free Category | e3 Sn |
Width | 3.81mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.6mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
9.9 x 3.81 x 1.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 113 KB | |
Product Change Notice | PDF 139 KB | |
Product Change Notice | PDF 100 KB | |
4 items
|