Title Information
Package Description
Descriptive text for this package.
TQFP 24.00x24.00x1.40 mm 0.50mm Pitch
Package Status
Active
Package Type
TQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
DGG176
Category
G
Lead Count
176
Pb (Lead) Free
Yes
Length
24mm
Pb Free Category
e3 Sn
Width
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24.0 x 24.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 168 KB
1 item