Title Information
Package Description
Descriptive text for this package.
PQFP 10.00x10.00x2.05 mm 0.65mm Pitch
Package Status
Active
Package Type
PQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
DBG52
Category
G
Lead Count
52
Pb (Lead) Free
Yes
Length
10mm
Pb Free Category
e3 Sn
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.05mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.0 x 10.0 x 2.05

Documentation

Type Title Date
Package Outline Drawing PDF 33 KB
1 item