Title | Information |
---|---|
Package Description Descriptive text for this package.
|
PQFP 10.00x10.00x2.00 mm 0.80mm Pitch |
Package Status | Active |
Package Type | PQFP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
DBG44 |
Category | G |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 10mm |
Pb Free Category | e3 Sn |
Width | 10mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
2mm |
Peak Reflow Temp | 260°C |
Pitch | 0.8mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
10.0 x 10.0 x 2.0 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 113 KB | |
Product Change Notice | PDF 376 KB | |
Product Change Notice | PDF 178 KB | |
Product Change Notice | PDF 252 KB | |
Product Change Notice | PDF 299 KB | |
6 items
|