Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
D16.3 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
DBB |
Package Description Descriptive text for this package.
|
16 LD SBDIP, SOLDER SEAL |
Package Status | Active |
Package Type | SBDIP |
Class | HERMETIC |
Package Code The unique identifier of this package.
|
DBB |
Category | HERMETIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 20.32mm |
Width | 7.49mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
2.41mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
20.32 x 7.49 x 2.41 |