Title | Information |
---|---|
Package Description Descriptive text for this package.
|
COL 2 X2 |
Package Status | Active |
Package Type | COL |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
CTG8 |
Category | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2mm |
Pb Free Category | e3 Sn |
Width | 2mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.75mm |
Pitch | 0.5mm |
Package Carrier | CAN |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.0 x 2.0 x 0.75 |