Title Information
Package Description
Descriptive text for this package.
CPACK 16.30x9.65x2.40 mm 1.27mm Pitch
Package Status
Active
Package Type
CPACK
Class
HERMET
Package Code
The unique identifier of this package.
CS48
Category
NP
Lead Count
48
Pb (Lead) Free
No
Length
16.3mm
Pb Free Category
e0
Width
9.65mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.4mm
Peak Reflow Temp
240°C
Pitch
1.27mm
Package Carrier
Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16.3 x 9.65 x 2.4

Documentation

Type Title Date
Product Change Notice PDF 179 KB
1 item