Title | Information |
---|---|
Package Description Descriptive text for this package.
|
CPACK 18.80x13.20x3.91 mm 1.27mm Pitch |
Package Status | Active |
Package Type | CPACK |
Class | HERMET |
Package Code The unique identifier of this package.
|
CS28 |
Category | NP |
Lead Count | 28 |
Pb (Lead) Free | No |
Length | 18.8mm |
Pb Free Category | e0 |
Width | 13.2mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
3.91mm |
Peak Reflow Temp | 260°C |
Pitch | 1.27mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
18.8 x 13.2 x 3.91 |