Title | Information |
---|---|
Package Description | VFBGA 100L 5.0 x 5.0 x 0.82mm 0.475mm p |
Package Status | Active |
Package Type | VFBGA |
Class | PLASTIC |
Package Code | BV0100AA |
Category | G |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 5mm |
Pb Free Category | Not applicable |
Width | 5mm |
Thickness | 0.82mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.48mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.82 |