Title | Information |
---|---|
Package Description | FCCSP 6.00x6.00x0.90 mm 0.50mm Pitch |
Package Status | Active |
Package Type | FCCSP |
Class | PLASTIC |
Package Code | AVG121 |
Category | G |
Lead Count | 121 |
Pb (Lead) Free | Yes |
Length | 6mm |
Pb Free Category | e3 Sn |
Width | 6mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.9 |