Title | Information |
---|---|
Package Description | WLCSP 3.59x3.04x0.60 mm 0.40mm Pitch |
Package Status | Active |
Package Type | WLCSP |
Class | PLASTIC |
Package Code | AHG48 |
Category | G |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 3.59mm |
Pb Free Category | e1 SnAgCu |
Width | 3.04mm |
Thickness | 0.6mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 3.59 x 3.04 x 0.6 |