Title Information
Product Number: R7FA2E3073CFL#UA0
Lead Count: 48
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3

More Package Details