This grid fault current indicator is an example of a low-power design system that shows customers the most efficient approach for system implementation.
The fault indicator unit uses Renesas’ high-performance RA2 MCU series, which includes a 16-bit SAR ADC, 24-bit sigma-delta ADC, COMP, system control, touch control, super low power, etc. In the data collection unit, the RL78/G13 is a standard function MCU with low power and an abundant lineup for general purpose applications. Bluetooth® is used for communication between the two boards. Combined with Renesas’ high-performance power and analog solutions, this system can minimize idle quiescent current. This helps save power consumption during standby states.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL28134 5V Ultra Low Noise, Zero Drift Rail-to-Rail Precision Op Amp
|
Precision Op-amps (Vos <1mV), General-purpose Op Amps | Buy / Sample |
ISL60002DIH330 Precision Low Power FGA Voltage References
|
Voltage References | Buy / Sample |
ISL88002 Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages
|
Voltage Supervisor & Reset ICs | Buy / Sample |
RA2A1 32-bit Microcontrollers with 48MHz Arm® Cortex®-M23 and Integration of 24-bit Sigma-Delta ADC
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
RL78/G13 Low Power, High Function Microcontrollers for General Purpose Applications
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
ISL97634 White LED Driver with PWM Dimming
|
LED Backlight Drivers | Buy / Sample |
ISL80031 3A Synchronous Buck Converter in 2x2 DFN Package
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL9113 Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
|
Boost Regulators (Integrated FETs) | Buy / Sample |
ISL6294 High Input Voltage Charger
|
Single-Cell Battery Charging | Buy / Sample |
ISL85403 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter
|
Buck Regulators (Integrated FETs) | Buy / Sample |