The G3-PLC Alliance has called for OFDM-based power line communication (PLC) standards such as PRIME, to be the mainstream meter AMR communication method. Applications for PLC include smart building control, voice transmit, etc.
This solution uses a combination of the RX651 MCU and the CPX3 SoC PLC modem plus an ISL15102 line driver. Combined with the high-efficiency ISL85410/5 power buck converter, a solution utilizing PLC data transmission with over 1000+ peers plus management. The CPX3 is a PLC modem that transmits and receives data and then forwards it to the line driver to amplify and couple this signal to the AC line. The entire process fully complies with G3-PLC Alliance standards.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
R9A06G037 High Performance Narrow Band Power Line Communication Modem IC
|
PLC Modem ICs | Buy / Sample |
RX651 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
ISL85410 Wide VIN 1A Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL85415 Wide VIN 500mA Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL15102 Single Port, PLC Differential Line Driver
|
PLC Line Drivers | Buy / Sample |