This design is a communication gateway for a doctor monitoring system that can automatically sync up patient health status with a doctor. The patient monitoring devices communicate with this gateway through long-range Bluetooth® Low Energy or contactless near-field communication (NFC). The gateway would translate that data to send directly to the doctor or an on-premise or cloud analytics system.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
iW1820 15W AccuSwitch™ AC/DC Digital Primary-Side Switcher Eliminates Optocoupler and Maintains Excellent Cross-Regulation Accuracy
|
Flyback & Forward Controllers | Buy / Sample |
DA9061 PMIC Designed for Applications Requiring up to 6A Continuous Current
|
Multi-Channel Power Management ICs (PMICs) | Buy / Sample |
5P35023 VersaClock® 3S Programmable Clock Generator
|
Programmable Clocks, PCI Express® Clocks, VersaClock® Programmable Clocks, Clocks - General Purpose, Timing Solutions for NXP (Freescale) Processors, Automotive Timing | Buy / Sample |
RZ/A3UL Powerful 1GHz 64-Bit MPUs with RTOS Support That Enables High-Definition HMI and Quick Startup
|
RZ 32 & 64-bit MPUs, MCU / MPU Selection Table | Buy / Sample |
AT25QF128A 128Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support
|
SPI NOR Flash | Buy / Sample |
PTX105R Mid-power, Multi-protocol NFC Forum Compliant Reader
|
NFC | Buy / Sample |
DA14531 SmartBond™ Ultra-Low Power Bluetooth® 5.1 System-on-Chip
|
Bluetooth® Low Energy | Buy / Sample |
DA16200 Ultra-Low Power Wi-Fi SoC for Battery-Powered IoT Devices
|
Low Power Wi-Fi | Buy / Sample |