Evaluation Kit for RA2A1 MCU Group
The EK-RA2A1 evaluation kit enables users to effortlessly evaluate the features of the RA2A1 MCU Group and develop embedded systems applications using Renesas' Flexible...
Renesas offers a recycling monitor and low-cost instrument system for waste collection vehicles. It is intended to support the efficient use and routing of vehicles for automated waste management systems.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL78206 40V 2.5A Buck Controller with Integrated High-Side MOSFET
|
Switching Regulators | Buy / Sample |
RA2A1 32-bit Microcontrollers with 48MHz Arm® Cortex®-M23 and Integration of 24-bit Sigma-Delta ADC
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
RH850/D1M High-end Automotive Microcontrollers for Instrument Cluster Supporting Basic or Low-level 2D Drawing
|
RH850 Automotive MCUs | Buy / Sample |
M3004204 Non-Volatile 4Mb High Performance MRAM, 3.0V
|
MRAMs | Buy / Sample |
DA16600MOD Ultra-Low Power Wi-Fi + Bluetooth® Low Energy Combo Modules for Battery Powered IoT Devices
|
Low Power Wi-Fi | Buy / Sample |
The EK-RA2A1 evaluation kit enables users to effortlessly evaluate the features of the RA2A1 MCU Group and develop embedded systems applications using Renesas' Flexible...