The high-accuracy GPS/GNSS system offers precise navigation and automation for moving industrial machinery in off-road environments. An optional path-tracking camera further enhances efficiency, minimizing crop yield reduction and decreasing crop damage. This comprehensive system ensures accurate tracking for off-road vehicles, supporting efficient rescue and recovery operations.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
PTX105R Mid-power, Multi-protocol NFC Forum Compliant Reader
|
NFC | Buy / Sample |
RA8D1 480 MHz Arm® Cortex®-M85 Based Graphics Microcontroller with Helium and TrustZone®
|
RA Arm® Cortex®-M MCUs | Buy / Sample |
HS4001 Relative Humidity and Temperature Sensor, Digital Output, ±1.5% RH
|
Humidity & Temperature Sensors | Buy / Sample |
AT25XE321D 32Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support
|
SPI NOR Flash | Buy / Sample |
DA7218 Ultra-Low Power Stereo Codec with Single-Ended Headphone Driver
|
Audio Codecs | Buy / Sample |
SLG46140 GreenPAK™ Programmable Mixed-signal Matrix
|
Other GreenPAKs | Buy / Sample |
ISL80020 Compact Synchronous Buck Converter
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL9003A Low Noise LDO with Low IQ, High PSRR
|
Linear Regulators (LDO) | Buy / Sample |