Pressure control solutions for industrial equipment, such as pressure calibrators and electro-pneumatic regulators, are comprised of a solenoid valve, pressure sensor, and controller. These components work together to control the pressure by precisely opening and closing the solenoid valve based on the set pressure. Equipped with a high-precision analog front end, the RX23E-B ensures precise pressure using minimal components.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
UPD166023T1J Intelligent Power Device
|
Automotive Protected and Intelligent Power Devices | Buy / Sample |
RX23E-B 32-bit Microcontroller with Integrated 24-Bit Delta-Sigma A/D Converter up to 125kSPS
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
ISL80410 40V, Low Quiescent Current, 150mA Linear Regulator
|
Linear Regulators (LDO) | Buy / Sample |