Overview

Description

IO-Link is a serial communication protocol that connects sensors and actuators to remote I/O or programmable logic controllers (PLCs) in factory automation. This platform is an easy-to-use gateway development kit for the IO-Link protocol. It connects up to eight IO-Link sensors or actuators and supports industrial Ethernet communication controlled by an Arm® Cortex®-A7 microprocessor.

System Benefits​:

  • Built-in IO-Link hardware frame handler significantly improves application performance
  • Temperature and supply voltage monitoring and protection
  • Overload protection for channels and connected devices
  • Optimized for up to 8-port IO-Link master applications
  • Optional secure boot function

Comparison

Applications

Applications

  • Industrial Ethernet/IO-Link network
  • Industrial automation
    • Sensors
    • Actuators
    • Hubs

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US206 US206 US206 Buck Buck Buck CAN Connector CAN Connector CAN Connector CAN PHY CAN PHY CAN PHY QSPI2 QSPI2 QSPI2 QSPI1 QSPI1 QSPI1 GB Ethernet PHY GB Ethernet PHY GB Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY EEPROM EEPROM EEPROM Power Switch Power Switch Power Switch MicroSD MicroSD MicroSD VC3s VC3s VC3s IO-LINK MASTER PHY 2 IO-LINK MASTER PHY IO-LINK MASTER PHY IO-LINK MASTER PHY 3 IO-LINK MASTER PHY IO-LINK MASTER PHY IO-LINK MASTER PHY 4 IO-LINK MASTER PHY IO-LINK MASTER PHY Crystal 32.768kHz Crystal 32.768kHz Crystal 32.768kHz JTAG CONN (Optional) JTAG CONN (Optional) JTAG CONN (Optional) IO-LINK CONN x8 IO-LINK CONN x8 IO-LINK CONN x8 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 24VCC 24VCC 24VCC Connector 1.154 Connector 1.154.132 5.0V 5.0V 5.0V 1420mA 1420mA 1420mA 1780mA 1780mA 1780mA P3V3/2:3.3V P3V3/2:3.3V P3V3/2:3.3V P3V3/1:3.3V P3V3/1:3.3V P3V3/1:3.3V Connector 1.154.143 Connector 1.154.144 Connector 1.154.145 Connector 1.154.146 Connector 1.154.147 Connector 1.154.148 Connector 1.154.149 Connector 1.154.150 Micro USB Micro USB Micro USB Connector 1.154.153 80mA 80mA 80mA 25MHz 25MHz 25MHz 5V 5V 5V 500mA 500mA 500mA 2.0mA 2.0mA 2.0mA 58.3mA 58.3mA 58.3mA 58.3mA 58.3mA 58.3mA 80mA 80mA 80mA 20mA 20mA 20mA 20mA 20mA 20mA 1mA 1mA 1mA 100mA 100mA 100mA 3.3V 440mA 3.3V 440mA 3.3V 440mA V/CORE: 1.1V 1300mA V/CORE: 1.1V 1300mA V/CORE: 1.1V 1300mA 39mA 39mA 39mA 4W/3.3V 4W/3.3V 4W/3.3V 40MHz 40MHz 40MHz 14.7456 MHz 14.7456 MHz 14.7456 MHz 24VCC 24VCC 24VCC Connector 1.154.187 Connector 1.154.188 Connector 1.154.189 Connector 1.154.190 Connector 1.154.191 Connector 1.154.192 Sheet.194 Sheet.96 UART/SPI UART/SPI UART/SPI Sheet.195 Sheet.196 UART/SPI UART/SPI UART/SPI Sheet.198 Sheet.199 UART/SPI UART/SPI UART/SPI Sheet.201 Sheet.202 UART/SPI UART/SPI UART/SPI JTAG TDK JTAG TDK JTAG TDK JTAG TDI JTAG TDI JTAG TDI JTAG TMS JTAG TMS JTAG TMS JTAG TD0 JTAG TD0 JTAG TD0 32.768kHz 32.768kHz 32.768kHz Connector 1.154.215 Connector 1.154.216 25MHz 25MHz 25MHz 4W/3.3V 4W/3.3V 4W/3.3V 400mA x8 400mA x8 400mA x8 Sheet.220 Dual Buck 1 Dual Buck Dual Buck Buck Buck Buck Buck Buck Buck Sheet.221 Dual Buck 2 Dual Buck Dual Buck Buck Buck Buck Buck Buck Buck Sheet.222 MPU MPU MPU SDIO SDIO SDIO CAN CAN CAN QSPI QSPI QSPI QSPI QSPI QSPI GBE GBE GBE Ethernet Ethernet Ethernet Ethernet Ethernet Ethernet I2C I2C I2C USB2.0/3.0 USB2.0/3.0 USB2.0/3.0 UART UART UART SPI SPI SPI UART UART UART SPI SPI SPI UART UART UART SPI SPI SPI UART UART UART SPI SPI SPI RTC RTC RTC JTAG JTAG JTAG Sheet.223 IO-LINK MASTER PHY 1 IO-LINK MASTER PHY IO-LINK MASTER PHY CLK CLK CLK
Exiting Interactive Block Diagram