Overview

Description

The 4-20mA current loop is the dominant standard for sensor systems in many industries, primarily because it is the simplest option to configure and connect. It also uses less wiring and connections than other signals, therefore reducing overall system cost. In addition, in large locations, it is better for traveling long distances, since current doesn't degrade like voltage does.

This winning combination shows a possible receiver solution with Renesas’ precision digital power monitor (DPM), stable power source and low power processing capabilities of the Arm® Cortex®-based RA2A1 MCU.

System Benefits:

  • Low power and signal processing features of Renesas’ RA2A1 Arm Cortex-M23 microcontroller
  • Precision digital power monitoring with the ISL28022 and low current consumption
  • Stable voltage from Renesas’ ISL9001A for low-noise and high-PSRR applications

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 US110 US110 US110 Digital Power Monitor Digital Power Monitor Digital Power Monitor LDO LDO LDO Bi-directional Connector Arrow Connector Arrow.50 Connector Arrow.51 Connector Arrow.52 Bi-directional.53 USB ESD Protection USB ESD Protection USB ESD Protection Connector Line Connector Line.56 Connector 1.160 Connector 1.58 USB USB USB 5V 5V 5V 3.3V 3.3V 3.3V 4-20mA Loop 4-20mA Loop 4-20mA Loop Sheet.64 MCU MCU MCU USB.63 USB USB
Exiting Interactive Block Diagram