Ventilation in buildings is important, as the lack of a good, clean air supply is detrimental to health and the quality of life. In the UK, ventilation requirements are part of building regulations. According to a report from market researcher BRE, it was estimated that poor housing costs the National Health Service in the UK £2.5bn in treatment costs. Poor indoor air quality has been linked to allergies, asthma, and other chronic diseases. High levels of CO2 can lead to drowsiness, lack of concentration, and headaches.
This solution provides a reference design for a BLDC fan controller in smart building automation applications with configurable limits.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
HIP2104 60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO and Two Internal LDO’s 12V and 3.3V
|
Half-Bridge FET Drivers | Buy / Sample |
HIP2103 60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO
|
Half-Bridge FET Drivers | Buy / Sample |
RX23T 32-bit Microcontroller with Floating Point Unit (FPU) Ideal for Controlling a Single Inverter
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
HS3001 High-Performance Relative Humidity and Temperature Sensor
|
Humidity & Temperature Sensors | Buy / Sample |
ZMOD4410 Firmware Configurable Indoor Air Quality (IAQ) Sensor with Embedded Artificial Intelligence (AI)
|
Metal Oxide Gas Sensors | Buy / Sample |