This control box for smart home enhances comfort by monitoring environmental conditions such as temperature and illuminance, while centrally managing lighting and various home appliances. Lighting control is facilitated through a communication interface (RS-485, DALI, Wi-Fi, etc.), while home appliance settings are managed via another communication interface (RS-485, Wi-Fi, etc.). Additionally, relays are utilized to control the power ON/OFF of external devices.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RL78/I1C Ultra-low Power Microcontrollers for High-end Smart Electricity Meter Market
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
RL78/G23 New Generation RL78 General-Purpose Microcontroller with Further Refined Low-Power Performance and Expanded Peripheral Functions
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
DA16200MOD Ultra-Low Power Wi-Fi Modules for Battery Powered IoT Devices
|
Low Power Wi-Fi | Buy / Sample |
RAA223012 700V AC/DC Regulator with Ultra-Low Standby Power and up to 2.5W Output Power
|
Non-Isolated AC/DC Buck Converters | Buy / Sample |
ISL80410 40V, Low Quiescent Current, 150mA Linear Regulator
|
Linear Regulators (LDO) | Buy / Sample |
HS3001 High-Performance Relative Humidity and Temperature Sensor
|
Humidity & Temperature Sensors | Buy / Sample |
PS9821-2 High CMR, 15 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) 3.3 V High-speed Photocoupler
|
High-Speed Digital Output Photocouplers / Optocouplers | Buy / Sample |
PS9821-1 High CMR, 15 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) 3.3 V High-speed Photocoupler
|
High-Speed Digital Output Photocouplers / Optocouplers | Buy / Sample |
RAA788152 5V Half-Duplex, 0.115 Mbps RS-485/422 Differential Transceiver with ±5kV EFT Immunity and ±16.5kV ESD Protection
|
RS-485/422 with Enhanced ESD Protection, Standard RS-485/RS-422 | Buy / Sample |
PS2801C-1 High Isolation Voltage SSOP Photocoupler
|
DC Input Single | Buy / Sample |