The always-cloud-connected video doorbell enables the user to instantaneously view live-stream video, take pictures and check the system status. The system integrated battery charger and low-power power management IC (PMIC) in combination with the DA16200 ultra-low power (ULP) Wi-Fi SoC's unmatched low-power consumption enables continuous connectivity from the battery only for extended periods of time in case the line voltage is disconnected. The Renesas ultra-low noise and high PSRR video sensor PMIC provides clean power to the image sensor to obtain the best image quality possible.
The DA16200 ULP Wi-Fi SoC’s Arm® Cortex®-M4F MCU can take over various system house-keeping functions such as secure software updates over the air (SUotA), power and battery monitoring, etc.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
AT25SL321 32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support
|
SPI NOR Flash | Buy / Sample |
DA16200 Ultra-Low Power Wi-Fi SoC for Battery-Powered IoT Devices
|
Low Power Wi-Fi | Buy / Sample |
ISL9123 Ultra-Low IQ Buck Regulator with Bypass
|
Buck Regulators (Integrated FETs) | Buy / Sample |
SLG51001 High PSRR, Low Noise Multi-Output LDO IC for Advanced Camera and Sensor Systems
|
Multi-Channel Power Management ICs (PMICs) | Buy / Sample |
ISL85413 Wide VIN 300mA Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
DA9070 Highly Integrated PMIC for Wearables and Home Automation
|
Multi-Channel Power Management ICs (PMICs) | Buy / Sample |