The waterproof shower controller provides touch button controls with an enhanced capacitive touch sensing unit (CTSU2L/CTSU2SL). It can also monitor temperature and humidity with high accuracy and the sensor has an IP67 rated membrane. The gas sensor provides total volatile organic compound (TVOC) and estimated concentration of carbon dioxide (eCO2) levels. The Bluetooth® Low Energy (LE) module is targeted for broad market use and will be certified across regions providing significant savings in development cost and time-to-market.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL9007 High Current LDO with Low IQ and High PSRR
|
Linear Regulators (LDO) | Buy / Sample |
iW1600-03 10W AC/DC Digital Controller with <10mW Stand-by Power, Integrated Active Startup Circuit and Fast DLR
|
Flyback & Forward Controllers | Buy / Sample |
ISL28130 Single Micropower, Low Drift, RRIO Operational Amplifier
|
Precision Op-amps (Vos <1mV), General-purpose Op Amps | Buy / Sample |
RL78/G23 New Generation RL78 General-Purpose Microcontroller with Further Refined Low-Power Performance and Expanded Peripheral Functions
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
RX140 RX100 Series' First RXv2 Core 32-bit Microcontrollers with Third-Generation Touch IP for Even Lower Power Consumption
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
HS3103 Relative Humidity and Temperature Sensor with Membrane
|
Humidity & Temperature Sensors | Buy / Sample |
ZMOD4410 Firmware Configurable Indoor Air Quality (IAQ) Sensor with Embedded Artificial Intelligence (AI)
|
Metal Oxide Gas Sensors | Buy / Sample |
DA14531MOD SmartBond TINY™ Bluetooth® Low Energy Module
|
Bluetooth® Low Energy | Buy / Sample |