This system generates 50Hz/60Hz with 230V AC generated from the Li-ion battery backup system. The capacity (rating) ranges from 800VA to 1800VA depending on the battery size and backup requirement. The product performance is managed and controlled by an intelligent battery management system (BMS). And, an LCD shows important inverter battery performance statistics helping customers plan their activities in advance.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RAA489206 Multi-Cell Li-Ion Battery Manager
|
Battery Front End ICs | Buy / Sample |
RL78/G14 Low Power, High Function, General Purpose Microcontrollers for Motor Control, Industrial and Metering Applications
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
RAA212831 72V 0.5A Step-Down Regulator with Two 5V and 3.3V LDO Outputs
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL2111 100V, 3A/4A Peak, High Frequency Half-Bridge Drivers
|
Half-Bridge FET Drivers | Buy / Sample |
ISL28214 Dual General Purpose Micropower, RRIO Operational Amplifiers
|
General-purpose Op Amps | Buy / Sample |
PS8352AL2 Analog Output Type Optical Coupled Isolation Amplifier
|
Isolation Amplifier Analog Output Photocouplers / Optocouplers | Buy / Sample |
PS2561FL-1 DIP Photocoupler, Operating Ambient Temperature 110°C
|
DC Input Single | Buy / Sample |
RV1S2281A DC Input/Single Transistor Output Photocouplers (Optocouplers)
|
DC Input Single | Buy / Sample |
RBN40H65T1FPQ-A0 IGBT 650V 40A TO-247A Built-In FRD
|
Power IGBTs (Insulated Gate Bipolar Transistors) | Buy / Sample |
RV1S9207A 0.6 A Output Current, High CMR, IGBT Gate Drive, 5-PIN SSOP (LSSO5 WITH 8.2mm Creepage Distance) Photocoupler
|
IGBT Drive Photocouplers / Optocouplers | Buy / Sample |
RAA223181 900V Off-Line Flyback Regulator
|
Flyback & Forward Controllers | Buy / Sample |
|
Powering the World | Blog Post | Aug 1, 2022 |