This solution is for a video IP phone with Hi-Fi audio support. The phone also has automatic noise cancellation and a voice wake-up function. The system supports large touch panel displays, eliminating the need for mechanical buttons, and provides a scalable IP communication platform.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL8117 Synchronous Step-Down PWM Controllers
|
Buck Controllers (External FETs) | Buy / Sample |
ISL85003 Highly Efficient 3A Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
RAA215300 High Performance 9-Channel PMIC Supporting DDR Memory, with Built-In Charger and RTC
|
Multi-Channel Power Management ICs (PMICs) | Buy / Sample |
RZ/V2L General-Purpose Microprocessor Equipped With Renesas' Original AI Accelerator "DRP-AI", 1.2GHz Dual-Core Arm® Cortex®-A55 CPU, 3D Graphics, and Video Codec Engine
|
RZ 32 & 64-bit MPUs, MCU / MPU Selection Table | Buy / Sample |
5P35023 VersaClock® 3S Programmable Clock Generator
|
Programmable Clocks, PCI Express® Clocks, VersaClock® Programmable Clocks, Clocks - General Purpose, Timing Solutions for NXP (Freescale) Processors, Automotive Timing | Buy / Sample |
ISL6185XXC Dual USB Port Power Supply Controller - Covering the Commercial Temperature Range of 0C to +70C
|
Hot Swap/Hot Plug Controllers | Buy / Sample |
DA7219 Audio Codec with Advanced Accessory Detect
|
Audio Codecs | Buy / Sample |
DA7212 Ultra-Low Power Stereo Codec with 650µW Always-On Power Mode
|
Audio Codecs | Buy / Sample |