The Vehicle Window Control is a complete solution that integrates an MCU, buttons, DC motor, power supply, and power devices. This solution offers multiple functions such as motor forward and reverse control, window anti-pinch, and more. It provides a sensitive response, fast corresponding speed, and easy operation.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL78301 40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications
|
Linear Regulators (LDO), Linear Regulators | Buy / Sample |
ISL78434 100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control
|
Motor and Solenoid Drivers | Buy / Sample |
READ2354JSP High Drivability & High Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier
|
General-purpose Op Amps | Buy / Sample |
NP16N06QLK 60 V – 16 A – Dual N-channel Power MOS FET
|
Automotive Power MOSFETs | Buy / Sample |
RL78/F14 Microcontrollers with Low Consumption Current for Automotive Applications
|
RL78 Low Power 8 & 16-bit MCUs, RL78 Automotive MCUs | Buy / Sample |