This connected cockpit reference design provides developers with all the necessary modules and peripherals for complete cockpit application development. The main brain of the reference solution is the R-Car M3e-2G system-on-chip (SoC) powered by a 2xCA57, 4xCA53 and 1xCR7 core. This custom board comes with wireless connectivity options such as Wi-Fi, Bluetooth®, Bluetooth Low Energy (LE), LTE, GPS, etc. All of the outside world information can be fed through a dual CAN/FD communication channel. It supports three display connections and a variety of boot options (user selectable).
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
DA9063 Programmable PMIC for Quad-Core Application Processors
|
Multi-Channel Power Management ICs (PMICs) | Buy / Sample |
ISL78208 Wide VIN Dual Standard Buck Regulator with 3A/3A Continuous Output Current
|
Switching Regulators | Buy / Sample |
DA9223-A Automotive-Grade 0.8mm Pitch Multiphase Buck Converter
|
SoC PMIC | Buy / Sample |
DA9224-A Automotive-Grade 0.8mm Pitch Multiphase Buck Converter
|
SoC PMIC | Buy / Sample |
R-Car-M3e R-Car M3/M3e/M3e-2G Automotive System-on-Chip (SoC) Ideal for Medium-Class Automotive Computing Systems
|
R-Car Automotive System-on-Chips (SoCs) | Buy / Sample |
CL8040 Wi-Fi 6 Concurrent Dual Band 4T4R PCIe Chip
|
Wi-Fi 6/6E Networking | Buy / Sample |
ISL12022MA Low Power RTC with Battery Backed SRAM, Integrated ±5ppm Temperature Compensation and Auto Daylight Saving
|
Real-Time Clocks | Buy / Sample |
ISL76683 Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I²C Interface
|
Ambient Light to Digital Sensors, Automotive Light-to-Digital Sensors | Buy / Sample |
5P49V60 VersaClock® 6E Programmable Clock Generator for Automotive
|
Programmable Clocks, Clocks - Low Jitter (<700 fs RMS), VersaClock® Programmable Clocks, Clocks - General Purpose, Timing Solutions for NXP (Freescale) Processors, Automotive Timing | Buy / Sample |
9FGV0841 8-output 1.8 V PCIe Gen1–4 Clock Generator with Zo=100 ohms
|
PCI Express® Clocks, Automotive Timing, Timing Solutions for NXP (Freescale) Processors | Buy / Sample |