RL78/G23-64p Fast Prototyping Board (RL78/G23-64p FPB)
The RL78/G23-64p Fast Prototyping Board is an evaluation board based on the RL78/G23 microcontroller and is specifically designed for prototyping various applications....
Renesas' Satellite Radar System for AD/ADAS solution is a radar system with centralized processing. It consists of several satellite units with their respective radar transceivers connected to a central processing unit. This solution was designed with automated parking and surround view monitoring applications in mind.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RAA270000KFT Power Management IC (PMIC) for Automotive RH850 MCUs
|
MCU PMIC | Buy / Sample |
RAA270205 Automotive mmWave Radar Transceiver
|
Automotive Radar Sensors | Buy / Sample |
RL78/G23 New Generation RL78 General-Purpose Microcontroller with Further Refined Low-Power Performance and Expanded Peripheral Functions
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
R-Car-V3H SoC Optimized for Automotive Application in Stereo Front Cameras
|
R-Car Automotive System-on-Chips (SoCs) | Buy / Sample |
The RL78/G23-64p Fast Prototyping Board is an evaluation board based on the RL78/G23 microcontroller and is specifically designed for prototyping various applications....
Renesas is entering the automotive radar market with a new family of radar transceivers for ADAS and Level 3+ autonomous driving. Gain insight into the Renesas solution and find out how to achieve high-definition imaging radar with Renesas’ high-performance 28nm RF CMOS radar transceiver designed for the highest accuracy.