Automotive High Definition Link Encoder Evaluation Board
The Automotive High Definition Link (AHL) platform comes with two evaluation boards (EVB). One is an AHL transmitter with integrated AHL encoder (RAA279971), HDMI input...
This automotive parking assistance camera system uses Renesas’ Analog High-Definition Link (AHL) solution, which is a high-definition analog video transmission technology. By leveraging the lower transmission bandwidth of AHL, the OEM can use low-cost twisted pair cabling and traditional connectors. The AHL camera reference design has an OmniVision OX01F 1.3 megapixel (MP) SoC (Sensor + ISP) and Renesas camera PMIC, and features low power consumption in a small module size, making it ideal for automotive camera systems. The AHL signal is transmitted over unshielded twisted pair cables, received by the ECU, decoded, and converted to digital format, and then sent to the SoC for video analytics and parking assist graphical overlay. The final video is sent to a display module that utilizes a TW8846 (or RAA278842) LCD controller to drive the LCD panel.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL78083 Automotive Camera Power Management IC with 3 Synchronous Buck Regulators and 1 LDO
|
Multi-Channel Power Management ICs (PMICs), MCU PMIC | Buy / Sample |
RAA279971 Automotive High Definition Link Encoder
|
Automotive Video Decoders | Buy / Sample |
RAA279972 Automotive High Definition Link Decoder
|
Automotive Video Decoders | Buy / Sample |
ISL78264 Automotive Dual Synchronous Buck Controller with Integrated Drivers
|
Switching Regulators | Buy / Sample |
RH850/F1L High-end In-vehicle Microcomputers for Body Applications
|
RH850 Automotive MCUs | Buy / Sample |
R-Car-V3H SoC Optimized for Automotive Application in Stereo Front Cameras
|
R-Car Automotive System-on-Chips (SoCs) | Buy / Sample |
5P35023 VersaClock® 3S Programmable Clock Generator
|
Programmable Clocks, PCI Express® Clocks, VersaClock® Programmable Clocks, Clocks - General Purpose, Timing Solutions for NXP (Freescale) Processors, Automotive Timing | Buy / Sample |
5P49V60 VersaClock® 6E Programmable Clock Generator for Automotive
|
Programmable Clocks, Clocks - Low Jitter (<700 fs RMS), VersaClock® Programmable Clocks, Clocks - General Purpose, Timing Solutions for NXP (Freescale) Processors, Automotive Timing | Buy / Sample |
ISL78419 Integrated Automotive TFT-LCD Power Supply Regulator
|
MCU PMIC | Buy / Sample |
TW8846 LCD Video Processor with Decoder, LVDS, TTL, MIPI, Image Enhancement, and Video Integrity Diagnostic
|
Display Processors, Automotive Display Processors | Buy / Sample |
ISL78171 6-Channel, 50mA Automotive LED Driver with Ultra-High Dimming Ratio and Phase Shift Control
|
LED Backlight Drivers, Automotive LED Backlight Drivers | Buy / Sample |
The Automotive High Definition Link (AHL) platform comes with two evaluation boards (EVB). One is an AHL transmitter with integrated AHL encoder (RAA279971), HDMI input...
The Automotive High Definition Link (AHL) platform comes with two evaluation boards (EVB). One is an AHL transmitter with integrated AHL encoder (RAA279971), HDMI input...
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 176-pin package. It can be used standalone or in combination...
The ‘RH850/F1K Starter Kit’ serves as a simple and easy to use platform for evaluating the features and performance of Renesas Electronics’ 32-bit RH850/F1K...
The ‘RH850/F1KM-S1 Starter Kit’ serves as a simple and easy to use platform for evaluating the features and performance of Renesas Electronics’ 32-bit RH850/F1KM-S1...
The ‘RH850/F1KM-S4 Starter Kit’ serves as a simple and easy to use platform for evaluating the features and performance of Renesas Electronics’ 32-bit RH850/F1KM-S2 and...