Rad Hard QML SMD

 Class QClass V/Class V Equivalent**
Part TypesRH
Packaged Part
RH
Packaged Part
EH
Packaged Part
LH
Packaged Part
RH
Die*
EH
Die*
LH
Die*
Nomenclature;
Example 
(in the part #)
Class V/Class Q
RH-8, RHQ
XXXXRH-8
MSR, NSR
RHV, RH-Q
XXXXRH-Q
EHV, EH-Q
XXXXEH-Q
LHV, LH-Q
XXXXLH-Q
HSR, HMSR
HS0-XXXXRH-Q
IS0-XXXXRH-Q
HS0-XXXXEH-Q
IS0-XXXXEH-Q
ISL7XXXXEHVX
ISL7XXXXLHVX
Nomenclature;
Example 
(in the part #)
Class V Equivalent
Not OfferedISL7XXXXRHMISL7XXXXEHMISL7XXXXLHMISL7XXXXRHMXISL7XXXXEHMXISL7XXXXLHMX
Shipper/Pack Slipcheckcheckcheckcheckcheckcheckcheck
P.O. Numbercheckcheckcheckcheckcheckcheckcheck
Customer Part Number, Rev (as applicable on the P.O.)checkcheckcheckcheckcheckcheckcheck
Renesas Part Numbercheckcheckcheckcheckcheckcheckcheck
Lot Date Code/Trace Codecheckcheckcheckcheck   
Lot Numbercheckcheckcheckcheckcheckcheckcheck
Quantitycheckcheckcheckcheckcheckcheckcheck
Certificate of Conformancecheckcheckcheckcheckcheckcheckcheck
Screening Attributes Data checkcheckcheckcheckcheckcheck
Post Seal Thru End of 100% Screening Operations checkcheckcheck   
Test Operations checkcheckcheck   
Test Methods checkcheckcheck   
Quantity of Units In/Out by Operation checkcheckcheck   
Date of Each Test checkcheckcheck   
PDA 
(as applicable)
 checkcheckcheck   
Visual Inspection checkcheckcheckcheckcheckcheck
Document Review checkcheckcheckcheckcheckcheck

Screening Variables and Delta Data

Variables data for all read/record and/or delta operations pre/post burn-in at 25 °C are provided on electronic media.

 checkcheckcheck   
Group A Attributes
(Located in Screening Attribute Data if Performed)
 checkcheckcheck   
Group B Attributes Summary checkcheckcheck   
Group C Attributes Summary checkcheckcheck   

Group C Variables and Delta Data

Variables data for all read/record and/or delta operations pre/post life test are provided on electronic media.

  checkcheck   
Group D Attributes Summary checkcheckcheck   

Group E Variables Data for HDR and/or LDR

Variables data for all read/record operations pre/post rad are provided on electronic media.

  checkcheck checkcheck
SEM C of C and Photos
(if performed)
 checkcheckcheckcheckcheckcheck
Radiation C of C 
(High Dose Rate and/or Low Dose Rate)
HDRHDRHDR & LDRLDRHDRHDR & LDRLDR

X-Ray Report

Film kept on file and available on request. Request must be documented on P.O.

 checkcheckcheck   

* Authorized Die Processors Only
** For Class V Equivalent QCI and Screening Details, Refer to R34TB0001EU