概要

説明

電力線通信(PLC)はマーケット上で急成長中の分野です。ルネサスの第三世代電力回線通信モデムソリューションはこの市場をリードしていますが、このPLCをIoT分野にどう応用すべきか、その一つの例を示しています。この応用事例においてRL78/I1C(MCU)は、AC電源ラインの電圧/電流/相を測定するために使用されています。その測定データは、PLCによってRL78/G13(MCU)を経由し、CPX3(SoC)モデムとに送信されます。これらのデバイスは降圧レギュレータISL85415を備えています。フォトカプラも、ゼロ交差を検出し、CPX3を潜在的な電圧スパイクから保護するために使用されます。

このシステムのメリット:

  • PRIME 1.3.6/1.4およびG3など、主要なPLCプロトコルを利用可能
  • 低消費電力設計により、小さな筐体スペースで高効率に稼働
  • スマート電気メータ市場のニーズに合わせて設計されたRL78/I1C
  • PS2561F-1(フォトカプラ)が5000Vrmsの絶縁電圧と高速スイッチングを実現

製品比較

アプリケーション

ウィニング・コンビネーションのインタラクティブダイアグラム

ブロックを選択し、デザインに合った製品を見つけてください

4:3 ratio Sheet.26 Sheet.27 Sheet.1 Sheet.2 Sheet.3 Sheet.4 US012 US012 US012 CPX3 CPX3 CPX3 Buck Regulator Buck Regulator Buck Regulator Photocoupler Photocoupler Photocoupler TX Filter TX Filter TX Filter RX Filter RX Filter RX Filter Serial FLASH Serial FLASH Serial FLASH Line Interface & Step Down Circuit Line Interface & Step Down Circuit Line Interface & Step Down Circuit Analog Signal Line Conditioning Analog Signal Line Conditioning Analog Signal Line Conditioning Ground Sheet.23 Sheet.24 Sheet.25 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 12V 12V 12V TXD TXD TXD RXD RXD RXD Zero-Cross Detect Zero-Cross Detect Zero-Cross Detect 12V 12V 12V Connector 1.157 Connector 1.157.67 3.3V 3.3V 3.3V *Running Communications Task **Running ADC Task *Running Communications Task **Running ADC Task *Running Communications Task **Running ADC Task PHASE_IN PHASE_IN PHASE_IN Sheet.77 NEUTRAL_IN NEUTRAL_IN NEUTRAL_IN Connector 1.157.79 Connector 1.157.80 AGND AGND AGND Current Sense (differential) Current Sense (differential) Current Sense (differential) Line Voltage Sense (differential) Line Voltage Sense (differential) Line Voltage Sense (differential) AC Power Source Alternating Current Sheet.93 Sheet.107 Sheet.103 Label Text 10pt.262.104 = = Socket Socket Socket Sheet.112 Sheet.113 Line In Line In Line In Sheet.115 Sheet.128 Sheet.124 Microcontroller Microcontroller MCU** MCU** AINOP AINOP AINOP AIN1N AIN1N AIN1N AIN1P AIN1P AIN1P AINON AINON AINON MCU MCU MCU* MCU* SCI SCI SCI Line Driver Line Driver Line Driver
Exiting Interactive Block Diagram