概要

説明

点滴ポンプやインスリンポンプなどのヘルスケアドラッグデリバリー機器においては、何よりも正確な量を投与することが重要です。薬剤の計測や投与モータの、非常に正確な制御が求められます。モータは一般的に数ワット(例えば12V)で駆動できる三相BLDC(ブラシレスDC)タイプです。流量感知については、工場で補正済みのセンサまたはカスタムセンサが使用される場合があります。スマートフォンや、追加の通信インタフェース(イーサネットまたは医療用の絶縁USB)を介したり、最新のGUI設計を行ったり、Bluetooth®通信を必要とする場合もあります。さらに最終製品によっては無停電電源(例えばリチウムイオン電池)が必要な場合もあります。

このソリューションでは、モータ制御とセンサ計測用に、最新MCUであるRA6M3を含む2つのMCUと、Bluetooth Low Energy(LE)5通信用に、RX23W MCUを組み合わせています。アナログコンポーネントには、DC/DCレギュレータ、リチウムイオンバッテリチャージャ、MOSFETブリッジドライバ、および工場補正済み流量センサなどが含まれています。

このシステムのメリット:

  • 複数ポンプに対応: 点滴ポンプおよびインスリンポンプ
  • アナログまたはホールセンサ/エンコーダ、オプションギア(高ギア比も採用)を搭載したBLDCまたはPMSM(永久磁石同期モータ)用モータ制御
  • 流量計測: 統合センサまたはカスタムセンサセットアップ用に、MCU内に統合されたアナログフロントエンドを使用
  • 通信: オプションのNB-IoT、絶縁USB I/F向けBluetooth LE 5、Wi-Fi、イーサネット(例えば、点滴ポンプ用)および複数のシリアルインタフェース
  • HMI: より良い無菌環境のためのLCD(点滴ポンプ用)およびタッチやジェスチャ制御
  • オプションのバッテリ管理(例えば、無停電電源用にリチウムイオン電池2個)

製品比較

アプリケーション

ウィニング・コンビネーションのインタラクティブダイアグラム

ブロックを選択し、デザインに合った製品を見つけてください

4:3 ratio Connector Line.406 Connector Line.390 Connector Line.391 Connector Line.392 Connector Line.385 Connector Line.382 Ext. Supply Ext. Supply e.g. 5V, 12V or 24V Ext. Supplye.g. 5V, 12V or 24V Connector Line.170 Connector Line.326 Connector Line.327 Vertical Wire Bundle Label Text 10pt.1046 2 2 Sheet.175 Vertical Wire Bundle.332 Label Text 10pt.1046 2 2 Sheet.178 Vertical Wire Bundle.335 Label Text 10pt.1046 2 2 Sheet.181 Connector Line.339 Connector Line.340 Motor Sheet.185 Sheet.186 M M Connector Line.344 BLDC Motor BLDC Motor BLDC Motor Vertical Wire Bundle.346 6 6 6 Sheet.191 Vertical Wire Bundle.349 3 3 3 Sheet.194 Connector Line.352 Buck-Boost Battery Charger Buck-Boost Battery Charger Buck-Boost Battery Charger Connector Line.386 Connector Line.387 Connector 1.160 Connector 1.389 Vertical Wire Bundle.393 2 2 2 Sheet.206 Vertical Wire Bundle.396 2 2 2 Sheet.209 Vertical Wire Bundle.399 2 2 2 Sheet.212 Connector Line.402 Connector 1.403 12V 12V 12V 3V3 3V3 3V3 Connector Line.409 Connector 1.410 Buck Regulator Buck Regulator Buck Regulator Buck-Boost Regulator Buck-Boost Regulator Buck-Boost Regulator Passive Filter Passive Filter Passive Filter Half-Bridge Driver Half-Bridge Driver Half-Bridge Driver Half Bridge Driver Half-Bridge Driver Half-Bridge Driver Half-Bridge Driver Half-Bridge Driver Half-Bridge Driver Sensor Sensor Sensor MOSFET Bank x6 MOSFET Bank x6 MOSFETBank x6 Connector Line.416 Connector 1.417 Vertical Wire Bundle.418 3 3 3 Sheet.231 Connector Line.156 Connector Line Connector Line.134 Connector Line.135 Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU017 EU017 EU017 Sheet.139 MCU 1 MCU MCU BLE 5.0 PHY BLE 5.0 PHY BLE 5.0 PHY VDD VDD VDD SPI SPI SPI Connector Line.149 Connector Line.150 Connector Line.151 LCD.130 Antenna Antenna CapTouch Sensors.131 I/F for Wi-Fi, LTE-NB,... I/F for Wi-Fi, LTE-NB,... Cat5/7 PHY.132 Isolated USB I/F Isolated USB I/F LCD LCD LCD CapTouch Sensors CapTouch Sensors CapTouch Sensors Cat5/7 PHY Cat5/7 PHY Cat5/7 PHY Flow Sensor Flow Sensor Flow Sensor Custom Analog Flow Sensor Custom Analog Flow Sensor Custom Analog Flow Sensor Alternatively Alternatively Alternatively Connector dotted line Optional Connector 1.233 Connector dotted line.234 Battery 2-Cell Sheet.236 Sheet.237 Sheet.238 Sheet.239 Line 1pt.1552 Line 1pt.1608 2 Li-ion Cells 2 Li-ion Cells 2 Li-ion Cells Connector Arrow Connector Line.244 Connector dotted arrow Optional.246 Optional Optional Connector dotted line.247 Sheet.248 MCU 2 MCU MCU SPI SPI SPI VDD VDD VDD 6x PWM 6x PWM 6x PWM 3x ADC 3x ADC 3x ADC Cap Touch Cap Touch Cap Touch Ethernet Ethernet Ethernet LCD I/F LCD I/F LCD I/F Ethernet.148 Flow Sensor I/F or ADC Flow Sensor I/F or ADC
Exiting Interactive Block Diagram