Update: Feb 29, 2024
Renesas Electronics Corporation
Linux Packages for MPUs of the RZ/V2L, RZ/V2M and RZ/V2MA. Functions of this products have been verified and regular maintenance is also provided. You can reduce the burden of software development in embedded system development by using this package. Please read the release note before using this product.
VLP Version | CIP Kernel Version | VLP maintenance end date* |
---|---|---|
VLP v3.0.5 | 5.10, 5.10-rt | 2031/1H |
* Each VLP maintenance will be finished when the maintenance of corresponding CIP Linux Kernel version is completed.
Use of the latest version VLP is recommended.
Please refer to CIP Wiki for CIP Linux kernel maintenance periods.
First download the Verified Linux package from the below link and read its release note included in it carefully. Please download additional files required for your purpose by referring to the release note.
First download the Verified Linux package from the below link and read its release note included in it carefully. Please download additional files required for your purpose by referring to the release note.
* Note
The download files marked "OSS" in the “Note” section are open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check carefully by yourself the license for each software and license for technologies that is used by each OSS, and carefully confirm the package is applicable to your product.
Download | Description | Version | Note |
---|---|---|---|
RZ/V Verified Linux Package v3.0.5(RTK0EF0045Z0024AZJ-v3.0.5-update3.zip) (ZIP) | This is the verified Linux package, and it includes the release notes. There is no distinction between evaluation and unrestricted versions of this product. | V3.0.5-update3 | OSS |
RZ MPU Graphics Library Evaluation Version for RZ/V2L | Graphics libraries for the Mali GPU which RZ/V2L is equipped with. | V1.2.0 | Proprietary |
RZ MPU Video Codec Library Evaluation Version for RZ/V2L | Video Codec libraries for the Video Codec which RZ/V2L is equipped with. | V1.2.0 | Proprietary |
Download | Description | Version | Note |
---|---|---|---|
RZ/V Verified Linux Package v3.0.4(RTK0EF0045Z0024AZJ-v3.0.4.zip) (ZIP) | This is the verified Linux package, and it includes the release notes. There is no distinction between evaluation and unrestricted versions of this product. | V3.0.4 | OSS |
RZ MPU Video Codec Library Evaluation Version for RZ/V2MA | Video Codec libraries for the Video Codec which RZ/V2MA is equipped with. | V0.97 | Proprietary |
Boot Loader Package for RZ/V2MA (RTK0EF0045Z90001ZJ-v1.0.0_rzv_EN.zip) (ZIP | English, 日本語) | This is the package for Boot Loader development. | V1.0.0 |
Download | Description | Version | Note |
---|---|---|---|
RZ/V Verified Linux Package v3.0.4(RTK0EF0045Z0024AZJ-v3.0.4.zip) (ZIP) | This is the verified Linux package, and it includes the release notes. There is no distinction between evaluation and unrestricted versions of this product. | V3.0.4 | OSS |
Boot Loader Package for RZ/V2M (RTK0EF0045Z89001ZJ-v1.0.0_rzv_EN.zip) (ZIP | English, 日本語) | This is the package for Boot Loader development. | V1.0.0 |
Download | Description | Version | Note |
---|---|---|---|
Open source Package(oss_pkg_rzv_v3.0.5-update3.7z) (7Z) | This file includes all source codes of OSSs except for Linux kernel. It is not mandatory to download this file. Please read the description in the release note and download this file as needed. | V3.0.5-update3 | OSS |
Open source Package(oss_pkg_rzv_v3.0.4.7z) (7Z) | V3.0.4 | OSS |
Download | Description |
---|---|
RZ/G2L Group, RZ/V2L Group, and RZ/Five BSP Manual Set (ZIP) | BSP Manual Set is a software user’s manual that describes the function and interface specifications of driver module. Please refer to it when controlling hardware in each product. |
RZ/V2M Linux BSP Manual Set (ZIP) | |
RZ/V2MA Linux BSP Manual Set (ZIP) | |
RZ/V2M Linux Software Manual (PDF | English, 日本語) | Please refer to this manual when designing and developing applications and systems using RZ/V2M. |
RZ/V2MA Linux Software Manual (PDF | English, 日本語) | Please refer to this manual when designing and developing applications and systems using RZ/V2MA. |
For RZ/V2L RZ/G2L Group and RZ/V2L Group Linux Interface Specification GStreamer User's Manual: Software (PDF) | GStreamer User's Manual describes the functions and interface specifications of GStreamer plugins. Please refer to this document when evaluating GStreamer plugins related to RZ/V Verified Linux Package, RZ MPU Graphics Library and RZ MPU Video Codec Library. |