Update: May. 31, 2024
Renesas Electronics Corporation
Linux Packages for MPUs of the RZ/Five. Functions of this products have been verified and regular maintenance is also provided.(*) You can reduce the burden of software development in embedded system development by using this package. Please read the release note before using this product.
* VLP[5.10-CIP] maintenance will be finished 2031/1H when the maintenance of corresponding CIP Linux Kernel version is completed.
Please refer to CIP Wiki for CIP Linux kernel maintenance periods.
First download the Verified Linux package from the below link and read its release note included in it carefully. Please download additional files required for your purpose by referring to the release note.
First download the Verified Linux package from the below link and read its release note included in it carefully. Please download additional files required for your purpose by referring to the release note.
* Note
The download files marked "OSS" in the “Note” section are open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check carefully by yourself the license for each software and license for technologies that is used by each OSS, and carefully confirm the package is applicable to your product.
Download | Description | Version | Note |
---|---|---|---|
RZ/Five Verified Linux Package v3.0.6-update1(RTK0EF0045Z0025AZJ-v3.0.6-update1.zip) (ZIP) | This is the verified Linux package, and it includes the release notes. There is no distinction between evaluation and unrestricted versions of this product. | V3.0.6-update1 | OSS |
RZ/Five Pre-built Images (RZFive_VLP3.0.6_Pre-built_Images.zip) (ZIP) | Pre-build bsp image for RZ/Five SMARC EVK | V3.0.6 |
Download | Description | Version | Note |
---|---|---|---|
Open source Package(oss_pkg_rzfive_v3.0.6.7z) (7Z) | This file includes all source codes of OSSs except for Linux kernel. It is not mandatory to download this file. Please read the description in the release note and download this file as needed. | V3.0.6 | OSS |
Download | Description |
---|---|
For RZ/Five Group RZ/G2L,Five,V2L Group BSP Manual Set (RTK0EF0045Z9000AZJ-v3.0.6.zip) (ZIP) | BSP Manual Set is a software user’s manual that describes the function and interface specifications of driver module. Please refer to it when controlling hardware in each product. |