文档标题 | 信息 |
---|---|
Package Description | PBGA 23.00x23.00x2.03 mm 1.00mm Pitch |
Package Status | Active |
Package Type | PBGA |
类别 | PLASTIC |
Package Code | AM376 |
分类 | 240 |
Lead Count | 376 |
Pb (Lead) Free | No |
长度 | 23mm |
Pb Free Category | e0 |
宽度 | 23mm |
Thickness | 2.03mm |
Peak Reflow Temp | 225.00°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 23.0 x 23.0 x 2.03 |