Renesas' positive and negative hot swap controllers enable power supply designers to increase the long-term reliability of their systems. Our hot swap controllers include advanced features such as IntelliTrip™ (dual-response to degree of overcurrent condition), adjustable current regulation duration, load current monitoring and integrated charge pumps, making them ideal for hot swap applications.