Image
Renesas offers a wide selection of PWM controllers designed for switch-mode DC/DC and AC/DC power supplies requiring an isolation transformer, such as off-line AC/DC and -48V telecom-input DC/DC converters. Included in this broad controllers and converters portfolio are single-ended and double-ended isolated PWM controllers, as well as zero voltage switching (ZVS) full bridge controllers.
Use the following table to identify which products will best meet the needs of your next isolated power project:
Topology Characteristic | Flyback | Forward (Two Switch) | Active Clamp Forward | Push-Pull | Half-Bridge | Full-Bridge ZVS | Full Bridge (Telecom) Hard SW |
---|---|---|---|---|---|---|---|
Recommended Power Level | <150W | 120W~200W | 120- 400W | 100W~500W | 150W~500W | >400W | >400W |
Efficiency | Least ~70-80% |
Moderate ~ 80-90% |
High 85~92% |
Moderate ~ 85-93% |
High ~ 95%+ |
High ~ 95%+ |
High ~ 95%+ |
Recommended Devices | ISL884x ISL672x |
ISL672x | ISL6726 | ISL6741 | ISL674x | ISL675x | ISL674x |
PFC Stage | ISL673x | ||||||
Cost | Least | Low | Low | Low | Medium | High | High |
Transfer Function = Vout/Vin | (Ns/Np)*D/(1-D) | (Ns/Np)*D | (Ns/Np)*D | 2*(Ns/Np)*D | (Ns/Np)*D | 2*(Ns/Np)*D | 2*(Ns/Np)*D |
High Input Voltage | Good for bias supply | Good for 2-switch forward | Good | Not recommended | Good | Good | Good |
Max. Duty Cycle | < 100% | < 50% (70% with active clamp) | 70% | < 50% each | < 50% each | < 50% each | < 50% each |
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Flexible Single Ended Current Mode PWM Controller | Flyback & Forward Controllers | -40 to +105°C | SOICN, TSSOP | 16 | 5.0 x 4.4 x 0.00, 9.9 x 3.9 x 0.00 | 3.125 |
Flexible Single-ended Current Mode PWM Controller | Flyback & Forward Controllers | -40 to +105°C | QFN, TSSOP | 16 | 3.0 x 3.0 x 0.90, 5.0 x 4.4 x 0.00 | 3.125 |
Flexible Single Ended Current Mode PWM Controllers | Flyback & Forward Controllers | -40 to +105°C | QFN, SOICN, TSSOP | 16 | 3.0 x 3.0 x 0.90, 5.0 x 4.4 x 0.00, 9.9 x 3.9 x 0.00 | 2.489 |
Active Clamp Forward PWM Controller | Flyback & Forward Controllers | -40 to +105°C | QSOP | 20 | 8.6 x 3.9 x 0.00 | 4.399 |
Flexible Double Ended Voltage and Current Mode PWM Controllers | Half-Bridge & Hard-Switched Full Bridge Controllers | -40 to +85°C | TSSOP | 16 | 5.0 x 4.4 x 0.00 | |
Flexible Double-Ended Voltage-Mode PWM Controller with Voltage Feed Forward | Half-Bridge & Hard-Switched Full Bridge Controllers | -40 to +85°C | TSSOP | 16 | 5.0 x 4.4 x 0.00 | 3.804 |
Flexible Double Ended Voltage and Current Mode PWM Controllers | Flyback & Forward Controllers | -40 to +85°C | TSSOP | 16 | 5.0 x 4.4 x 0.00 | 2.46 |
Advanced Double-Ended PWM Controller with Synchronous Rectifier Control and Average Current Limit | Half-Bridge & Hard-Switched Full Bridge Controllers | -40 to +85°C | QSOP | 16 | 4.9 x 3.9 x 1.47 | 3.831 |
Advanced Double-Ended PWM Controller | Half-Bridge & Hard-Switched Full Bridge Controllers | -40 to +105°C | QSOP | 16 | 4.9 x 3.9 x 1.47 | 3.831 |
Intermediate Bus PWM Controller | Half-Bridge & Hard-Switched Full Bridge Controllers | -40 to +105°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 2.347 |
Improved Bridge Controller with Precision Dead Time Control | Half-Bridge & Hard-Switched Full Bridge Controllers | -40 to +105°C | MSOP | 10 | 3.0 x 3.0 x 0.85 | 2.46 |
ZVS Full-Bridge Current-Mode PWM with Adjustable Synchronous Rectifier Control | Zero Voltage Switching (ZVS) Full Bridge Controllers | -40 to +105°C | QSOP | 16 | 4.9 x 3.9 x 1.47 | 3.21 |
ZVS Full-Bridge PWM Controller | Zero Voltage Switching (ZVS) Full Bridge Controllers | -40 to +105°C | QSOP | 16 | 4.9 x 3.9 x 1.47 | 2.8 |
Improved Industry-Standard Single-Ended PWM Controller | Flyback & Forward Controllers | -40 to +85°C | DFN, MSOP, SOICN | 8 | 2.0 x 3.0 x 0.90, 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
Improved Industry-Standard Single-Ended PWM Controller | Flyback & Forward Controllers | -40 to +85°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | Flyback & Forward Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | Harsh Environment Isolated PWM Switching Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | Harsh Environment Isolated PWM Switching Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
Single-Ended Current Mode PWM Controller with 3% Current Limit and Military Temp Grade Option | Harsh Environment Isolated PWM Switching Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | Harsh Environment Isolated PWM Switching Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | Harsh Environment Isolated PWM Switching Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
10W AC/DC Digital Controller with <10mW Stand-by Power, Integrated Active Startup Circuit and Fast DLR | Flyback & Forward Controllers | SOIC-7 | 3.81 x 4.953 | |||
Configurable Light Load Operation Mode AC/DC Converter Enables Highly Efficient 30W Travel Adapters with Fast DLR | Flyback & Forward Controllers | SOT23-6L | 6 | |||
AC/DC Converter Configures Output Current in Real Time To Enable Smaller, Low Cost 30W Universal Input Adapters/Chargers | Flyback & Forward Controllers | SOT23-6L | 6 | |||
PrimAccurate™ Off-Line Digital PWM Controller in a SOT-23 Package | Flyback & Forward Controllers | SOT23-5L | 6 | |||
PrimAccurate™ Off-Line Digital PWM Controller in a SOT-23 Package | Flyback & Forward Controllers | SOT23-6L | 6 | |||
Low-Power Off-line Digital Green-Mode PWM Controller | Flyback & Forward Controllers | SOT23-5L | 5 | |||
Low-Power Off-line Digital PWM Controller | Flyback & Forward Controllers | SOIC-8 | 8 | |||
PrimAccurate™ Off-Line Digital PWM N-Channel MOSFET Controller | Flyback & Forward Controllers | SOIC-8 | 8 | |||
Low-Power Off-line Digital PWM Controller | Flyback & Forward Controllers | SOT23-6L | 6 | |||
PrimAccurate™ Off-Line Digital PWM Controller in a SOT-23 Package | Flyback & Forward Controllers | SOT23-6L | 6 | |||
30W AC/DC Off-Line Controller for Power Adapters | Flyback & Forward Controllers | SOIC-8 | 8 | |||
30W AC/DC Off-Line Controller for Power Adapters Offers Lower Output Ripple, Wider Input Voltage vs. iW1699 | Flyback & Forward Controllers | SOIC-8 | 8 | |||
PrimAccurate™ Zero No-Load Power Off-Line Digital PWM Controller in a SOT-23 Package | Flyback & Forward Controllers | SOT23-6L | 6 | |||
45W Digital AC/DC PWM Controller with Configurable Light Load Operation Mode Optimized for 9V+ Applications | Flyback & Forward Controllers | SOT23-6L | 6 | |||
PrimAccurate™ Off-Line Digital PWM Controller in a SOT-23 Package | Flyback & Forward Controllers | SOT23-5L | 6 | |||
PrimAccurate™ Digital Controller in a SOT-23 Package | Flyback & Forward Controllers | SOT23-6L | 6 | |||
PrimAccurate™ Digital Off-Line Controller with <50mW No-Load Power Consumption for Power Supplies up to 12W | Flyback & Forward Controllers | SOIC-8 | 8 | |||
PrimAccurate™ High Power, Off-Line Digital PWM N-Channel MOSFET Controller | Flyback & Forward Controllers | SOIC-8 | 8 | |||
45W AC/DC Off-Line Controller for Power Adapters | Flyback & Forward Controllers | SOIC-8 | 8 | |||
45W AC/DC Off-Line Controller for Power Adapters Offers Lower Output Ripple, Wider Input Voltage vs iW1760 | Flyback & Forward Controllers | SOIC-8 | 8 | |||
PrimAccurate™ High-Performance N-Channel MOSFET Digital PWM Controller for Networking Adapters | Flyback & Forward Controllers | SOIC-8 | 8 | |||
Digital PWM Controller Offers Peak Power Mode, Eliminating Need to Oversize Power Supply | Flyback & Forward Controllers | SOIC-8 | 8 | |||
Rapid Charge™ AC/DC Digital Controller | Flyback & Forward Controllers | SOIC-8 | 8 | 3.81 x 4.953 | ||
45W Rapid Charge™ AC/DC Digital Controller | Flyback & Forward Controllers | SOIC-8 | 8 | |||
RapidCharge™ AC/DC Digital Quasi-Resonant PWM Controller | Flyback & Forward Controllers | SOIC-8 | 8 | |||
Low BOM Cost 27W RapidCharge™ AC/DC Digital Controller with XM-Comm Technology | Flyback & Forward Controllers | SOIC-8 | 8 | |||
Reduced BOM Cost 27W Rapid Charge™ AC/DC Digital Controller | Flyback & Forward Controllers | SOIC-8 | 8 | |||
27W Low BOM Cost RapidCharge™ AC/DC Digital Controller with XM-Comm Technology in Small SOT23-6 | Flyback & Forward Controllers | SOT23-6L | 6 | |||
27W High Resolution RapidCharge™ AC/DC Digital Controller in Small SOT23-6 | Flyback & Forward Controllers | SOT23-6L | 6 |