Title Information
Product Number: HD6417705F133BV
Pkg. Name:PLQP0208KA-A
Pkg. Previous Code:FP-208CV
JEITA Standard:P-LFQFP208-28x28-0.50
Pkg. Code: pkg_741
Lead Count: 208
Length: 28 mm
Width: 28 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details