The efficient emergency broadcast system is specifically designed for boats. This high-performance system includes system control, human machine interface (HMI), touch control, alarm sounds, LTE Cat-M1/NB1/NB2, GNSS connection, and system encryption. The entire design aims to achieve superior scalability and simplified maintenance by utilizing the Arm® ecosystem. Additionally, it incorporates Renesas power devices to facilitate adaptive solar charging and efficient battery management systems.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
HS3001 High-Performance Relative Humidity and Temperature Sensor
|
Humidity & Temperature Sensors | Buy / Sample |
RA6M3 32-bit Microcontrollers with 120MHz with USB High-Speed, Ethernet and TFT controller
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
RAJ240045DNP 2 to 4 Series Li-ion Battery Fuel Gauge IC
|
Battery Fuel Gauge ICs | Buy / Sample |
RAA211230 24V, 3A Synchronous Buck Regulator with Current Mode COT
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL81601 60V Bidirectional 4-Switch Synchronous Buck-Boost Controller
|
Buck-Boost Controllers (External FETs) | Buy / Sample |